4-Mark Small Hexagon Upset Screw【100-250 Pieces Per Package】 (HXNSM4-STC-M8-20)

4-Mark Small Hexagon Upset Screw HXNSM4-STC-M8-20

Product Details:

Manufacturer part number: HXNSM4-STC-M8-20

Brand: SUNCO

Price: 53.19

Delivery time: 6 Days


Technical Data:

Screw Nominal (M): 8

Length L (mm): 20 mm

Surface Treatment: [Chromate Plating] Chromate Plating

Pitch: 1.25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HXNSM4-STC-M8-20

Part Number
HXNSM4-STC-M8-20
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)
(mm)
Surface Treatment Pitch
(mm)

53.19 €

180 Pieces Per Package

1 pack 6 Days -820[Chromate Plating] Chromate Plating1.25

Loading...

  1. 1

Basic information

Detailed Shape Small Diameter Material JIS-SWCH Mounting Hole Shape N/A
Tip Shape Flat End Additional Shape Standard Strength Class (Steel) 4.8
Thread Type Metric Coarse Basic Shape Hexagon Sales Unit Box/Package
Application High Strength Screw Type Full-Thread

This page is 4-Mark Small Hexagon Upset Screw, part number HXNSM4-STC-M8-20.
You can find the detail information about specifications and dimensions on part number HXNSM4-STC-M8-20.

Variation of this product

Part Number
HXNSM4-ST3B-M8-16
HXNSM4-ST3B-M8-20
HXNSM4-ST3B-M8-25
HXNSM4-STC-M8-25
HXNSM4-STC-M8-30
HXNSM4-STC-M8-35
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)
(mm)
Surface Treatment Pitch
(mm)

64.15 €

200 Pieces Per Package

1 pack 6 Days 10816[Trivalent Chromate] Trivalent Black1.25

62.90 €

180 Pieces Per Package

1 pack 6 Days 10820[Trivalent Chromate] Trivalent Black1.25

97.25 €

250 Pieces Per Package

1 pack 6 Days 10825[Trivalent Chromate] Trivalent Black1.25

82.42 €

250 Pieces Per Package

1 pack 6 Days -825[Chromate Plating] Chromate Plating1.25

74.54 €

200 Pieces Per Package

1 pack 6 Days -830[Chromate Plating] Chromate Plating1.25

72.28 €

170 Pieces Per Package

1 pack 6 Days -835[Chromate Plating] Chromate Plating1.25

Tech Support