Manufacturer part number: 8BMHA4-8
Brand: BUMAX
Price: 1.85 €
Delivery time: 6 Days
Nominal of Thread (M): 4
Length L or l (mm): 8
Pitch: 0.7 mm
Sales Unit: Low Quantity (can be purchased from one)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8BMHA4-8
Detailed Shape | Standard | Material | Stainless Steel (EN 1.4404 Equiv.) | Surface Treatment (Details) | NA |
---|---|---|---|---|---|
Mounting Hole Shape | NA | Additional Shapes | Standard | Strength Class(Stainless) | 8.8 |
Thread ridge Type | Metric Coarse | Application | High Strength | Screw Type | Full-Thread |
Screw Type | Full-Thread |
This page is BUMAX 8.8 Hex Bolts Fully Threaded, part number 8BMHA4-8.
You can find the detail information about specifications and dimensions on part number 8BMHA4-8.
Configure
Basic Attributes
Type
Nominal of Thread (M)
Length L or l (mm)
Pitch(mm)
Sales Unit
Filter by standard shipping days
Optional Attributes
Part Number |
---|
8BMHA10-120 |
8BMHA10-130 |
8BMHA10-16 |
8BMHA5-10 |
8BMHA5-12 |
8BMHA5-16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Nominal of Thread (M) | Length L or l (mm) | Pitch (mm) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|
32.32 € | 1 | Available | 6 Days | 10 | 10 | 120 | 1.5 | Low Quantity (can be purchased from one) | |
39.84 € | 1 | Available | 6 Days | 10 | 10 | 130 | 1.5 | Low Quantity (can be purchased from one) | |
8.29 € | 1 | Available | 6 Days | 10 | 10 | 16 | 1.5 | Low Quantity (can be purchased from one) | |
2.05 € | 1 | Available | 6 Days | 10 | 5 | 10 | 0.8 | Low Quantity (can be purchased from one) | |
2.98 € | 1 | Available |
Same day
Stock | 10 | 5 | 12 | 0.8 | Low Quantity (can be purchased from one) | |
1.83 € | 1 | Available |
Same day
Stock | 10 | 5 | 16 | 0.8 | Low Quantity (can be purchased from one) |