Manufacturer part number: C-32ES
Brand: SHO-BOND COUPLING
Price: 94.54 €
Delivery time: 9 Days
Applicable Pipe: Steel Pipe / Stainless Steel Pipe / Other resin pipes
Applicable Fluids: Water / Air / Chemical / Vapor
Nominal Diameter: 32A
Rubber Sleeve Material: EPDM
Tightening Bolt Type: Hex Bolt
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C-32ES
Part Number
|
---|
C-32ES |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable Pipe | Applicable Fluids | Nominal Diameter | Rubber Sleeve Material | Tightening Bolt Type | Material of Bolt | |
---|---|---|---|---|---|---|---|---|---|---|
94.54 € | 1 | 9 Days | Steel Pipe / Stainless Steel Pipe / Other resin pipes | Water / Air / Chemical / Vapor | 32A | EPDM | Hex Bolt | Stainless Steel |
Loading...
Type | Clamp for Repair | Maximum Pressure Gas used [There are limites in the usage condition](MPa) | 1 | Casing Material | Stainless Steel (EN 1.4301 Equiv.) |
---|
This page is Straub / Clamp C Type, part number C-32ES.
You can find the detail information about specifications and dimensions on part number C-32ES.
Configure
Basic Attributes
Applicable Pipe
Applicable Fluids
Type
Nominal Diameter
Rubber Sleeve Material
Tightening Bolt Type
Material of Bolt
Filter by standard shipping days
Optional Attributes
Part Number |
---|
C-100NS |
C-125EC |
C-125ES |
C-32NS |
C-400ES |
C-40ES |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Applicable Pipe | Applicable Fluids | Nominal Diameter | Rubber Sleeve Material | Tightening Bolt Type | Material of Bolt |
---|---|---|---|---|---|---|---|---|---|---|
137.63 € | 1 | 8 Days | Steel Pipe / Stainless Steel Pipe / PVC Pipe / Other resin pipes | Water / Air / Organic Gas / Oils and Fats | 100A | NBR | Hexagon Socket Head Bolt | Stainless Steel | ||
150.58 € | 1 | 6 Days | Steel Pipe / Stainless Steel Pipe / PVC Pipe / Other resin pipes | Water / Vapor / Air / Chemical | 125A | EPDM | Hexagon Socket Head Bolt | Black Harpoon Steel | ||
193.48 € | 1 | 8 Days | Steel Pipe / Stainless Steel Pipe / PVC Pipe / Other resin pipes | Water / Vapor / Air / Chemical | 125A | EPDM | Hexagon Socket Head Bolt | Stainless Steel | ||
113.43 € | 1 | 8 Days | Steel Pipe / Stainless Steel Pipe / Other resin pipes | Water / Air / Organic Gas / Oils and Fats | 32A | NBR | Hex Bolt | Stainless Steel | ||
476.24 € | 1 | 16 Days | Steel Pipe / Stainless Steel Pipe / Other resin pipes | Water / Air / Chemical | 400A | EPDM | Hexagon Socket Head Bolt | Stainless Steel | ||
108.94 € | 1 | 5 Days | Steel Pipe / Stainless Steel Pipe / PVC Pipe / Other resin pipes | Water / Vapor / Air / Chemical | 40A | EPDM | Hex Bolt | Stainless Steel |