Manufacturer part number: F-400N
Brand: SHO-BOND COUPLING
Price: 439.88 €
Delivery time: 7 Days
Applicable Fluids: Water / Air / Organic Gas / Oils and Fats
Nominal Diameter: 400A
Maximum Pressure Gas used [There are limites in the usage condition]: 1 MPa
Rubber Sleeve Material: NBR
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
F-400N
Part Number
|
---|
F-400N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable Fluids | Nominal Diameter | Maximum Pressure Gas used [There are limites in the usage condition] (MPa) | Rubber Sleeve Material | |
---|---|---|---|---|---|---|---|---|
439.88 € | 1 | 7 Days | Water / Air / Organic Gas / Oils and Fats | 400A | 1 | NBR |
Loading...
Type | Joint | Applicable Pipe | Steel Pipe / Stainless Steel Pipe / Other resin pipes | Casing Material | Stainless Steel (EN 1.4301 Equiv.) |
---|---|---|---|---|---|
Tightening Bolt Type | Hexagon Socket Head Bolt |
This page is Straub / Flex, F Type, part number F-400N.
You can find the detail information about specifications and dimensions on part number F-400N.
Configure
Basic Attributes
Applicable Fluids
Type
Nominal Diameter
Maximum Pressure Gas used [There are limites in the usage condition](MPa)
Rubber Sleeve Material
Filter by standard shipping days
Optional Attributes
Part Number |
---|
F-125N |
F-150E |
F-150N |
F-450E |
F-450N |
F-500E |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Applicable Fluids | Nominal Diameter | Maximum Pressure Gas used [There are limites in the usage condition] (MPa) | Rubber Sleeve Material |
---|---|---|---|---|---|---|---|---|
135.96 € | 1 | 8 Days | Water / Air / Organic Gas / Oils and Fats | 125A | 1.6 | NBR | ||
154.32 € | 1 | 8 Days | Water / Air / Chemical | 150A | 1.6 | EPDM | ||
154.32 € | 1 | 8 Days | Water / Air / Organic Gas / Oils and Fats | 150A | 1.6 | NBR | ||
471.12 € | 1 | 7 Days | Water / Air / Chemical | 450A | 0.8 | EPDM | ||
471.12 € | 1 | 7 Days | Water / Air / Organic Gas / Oils and Fats | 450A | 0.8 | NBR | ||
502.37 € | 1 | 7 Days | Water / Air / Chemical | 500A | 0.8 | EPDM |