Straight Miniature Valve Rc Screw x Rc Screw

Straight Miniature Valve Rc Screw x Rc Screw
  • Volume Discount
Applicable fluids: Suitable for piping cold water / oil / air.

[Features]
· Two handle types are available.
· Specify the handle number when placing orders.
· Plastic handle (add "1" to the end of model number), Brass handle (add "3" to the end of model number).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
OMV-970-1
OMV-970-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) Handle Shape

10.30 €

1 Available 9 Days 1/8B(6A)1/8B(6A)[Knurled Handle] Resin Handle

10.46 €

1 9 Days 1/8B(6A)1/8B(6A)[Knurled Handle] Brass Handle

Loading...

  1. 1

Basic information

Main Body Shape Straight Applicable Fluid Water / Air / Oil Supply Side, Connection Type Rc Screws
Control Side, Connection Type Rc Screws Max Operating Pressure(MPa) 1.0 Length L(mm) 38
Valve Supply Side / Control Side Swapping Not Applicable Number of Sales Unit 1

Tech Support