Copper Tube Dual-Use (Fitting Part and Straight Pipe Part)

Copper Tube Dual-Use (Fitting Part and Straight Pipe Part)
  • Volume Discount
You can repair leaks in copper tube fittings, such as tees, elbows, and sockets, and in the straight piing itself.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CP20A
CP32A
CP40A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Diameter D1
(mm)
D2
(mm)
D3
(mm)
W
(mm)
L
(mm)
l
(mm)
Hex Wrench Used
(mm)

87.39 €

1 6 Days 20A2542227550126

104.34 €

1 6 Days 32A3857359955178

118.46 €

1 6 Days 40A45664111265198

Loading...

  1. 1

Basic information

Material Copper Heat Resistant Temperature(°C) -30~80 Pressure Resistance(MPa) 1

Tech Support