Manufacturer part number: VP16A
Brand: KODAMA INDUSTRES
Price: 80.80 €
Delivery time: 6 Days
Nominal Diameter: 16A
D1: 29 mm
D2: 46 mm
D3: 22 mm
D4: 40 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VP16A
Material | PVC | Pressure Resistance(Mpa) | 1 | Heat Resistant Temperature(°C) | -30 – 90 |
---|
This page is PVC Pipe Dual-Purpose Type (Fitting Part and Straight Pipe Part), part number VP16A.
You can find the detail information about specifications and dimensions on part number VP16A.
Part Number |
---|
VP30A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal Diameter | D1 (mm) | D2 (mm) | D3 (mm) | D4 (mm) | W (mm) | L (mm) | l (mm) | Hex Wrench Used (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
94.93 € | 1 | 6 Days | 30A | 46 | 70 | 38 | 63 | 117 | 55 | 15 | 8 |