Standard Press Castors for Medium Loads (with Swivel Stopper) (LWJB-100)

Standard Press Castors for Medium Loads (with Swivel Stopper) LWJB-100
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: LWJB-100

Brand: SISIKU ADDKREIS

Price: 41.44

Delivery time: 9 Days


Technical Data:

Mounting Height H: 144 mm

Properties: -

Load Range: 35.01~80.00 daN

Allowable Load: 78 daN

Wheel Material: [Synthetic Rubber] Dienic Rubber BR


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LWJB-100

Part Number
LWJB-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting SeatLength
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(mm)
Rim Width
(mm)
Stopper Position Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Bearing

41.44 €

1 9 Days 144-35.01~80.0078[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance7171959510035RightWith BearingRedNo Floor Protection35Pressed-in Bearings

Loading...

  1. 1

Basic information

Caster Type Plate Type Universal Stopper Double Stopper Fitting Material Steel
Mounting Hole Type Round Hole Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Medium Load
Metal Fitting Color (Finish) Bright Chromate Plating Specifications The wheels on earth Wheel locality Made In Japan

This page is Standard Press Castors for Medium Loads (with Swivel Stopper), part number LWJB-100.
You can find the detail information about specifications and dimensions on part number LWJB-100.

Variation of this product

Part Number
LWJB-100(L)
LWJB-130
LWJB-130(L)
LWJB-150
LWJB-150(L)
LWJB-200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting SeatLength
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(mm)
Rim Width
(mm)
Stopper Position Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Bearing

43.50 €

1 9 Days 144-35.01~80.0078[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance7171959510035LeftWith BearingRedNo Floor Protection35Pressed-in Bearings

64.63 €

1 11 Days 177-80.01~140.00137[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance808010810813042RightWith BearingRedNo Floor Protection40Pressed-in Bearings

67.12 €

1 11 Days 177-80.01~140.00137[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance808010810813042LeftWith BearingRedNo Floor Protection40Pressed-in Bearings

73.02 €

1 5 Days 198-140.01~220.00156[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance909012012015045RightWith BearingRedNo Floor Protection45Pressed-in Bearings

75.46 €

1 9 Days 198-140.01~220.00156[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance909012012015045LeftWith BearingRedNo Floor Protection45Pressed-in Bearings

107.97 €

1 9 Days 250-140.01~220.00196[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance11211214014020045RightWith BearingRedNo Floor Protection58Pressed-in Bearings

Tech Support