Rubber Sheet Butterfly Valve 602A-L (Lever Type) (602A-L-3B-5K)

Rubber Sheet Butterfly Valve 602A-L (Lever Type) 602A-L-3B-5K

Product Details:

Manufacturer part number: 602A-L-3B-5K

Brand: OKUMURA ENGINEERING

Price: 153.46

Delivery time: 26 Days


Technical Data:

Nominal Pressure: 5K

Supply Side, Nominal Designation of Piping Flange: 3B(80A)

Control Side Naminal Pipe Flange: 3B(80A)

Length L: 46 mm

Height H2: 194 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

602A-L-3B-5K

Part Number
602A-L-3B-5K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Pressure Supply Side, Nominal Designation of Piping Flange Control Side Naminal Pipe Flange Length L
(mm)
Height H2
(mm)
Handle diameter
(φ)
Specifications Disc Material

153.46 €

1 26 Days 5K3B(80A)3B(80A)46194200For General IndustryEN 1.4308 Equiv.

Loading...

  1. 1

Basic information

Types of Valve Butterfly Valve Main Body Material Aluminum Die Casting Applicable Fluids Water / Air
Supply Side, Connection Type Piping Flange Control Side Connection Types Piping Flange Handle Shape Lever
Main Body Lining N/A Operating Temperature Range(°C) -20::120 Operation Method Manual Operation Type
Operation Method Lever Type Max Operating Pressure(MPa) 1.0

Tech Support