Manufacturer part number: YS-W-2X4B-W
Brand: RIKEN
Price: 41.16 €
Delivery time: 12 Days
Material: [Steel] EN 1.1158 Equiv.
Surface Treatment: White Product (Hot zinc plating) (Tail End W)
Applicable Fluid: Water · Warm Water / Air / Gas / Oil
Main Conduit Nominal: 4B(100A)
Branch Pipe Nominal: 2B(50A)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
YS-W-2X4B-W
Part Number
|
---|
YS-W-2X4B-W |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | Surface Treatment | Applicable Fluid | Main Conduit Nominal | Branch Pipe Nominal | |
---|---|---|---|---|---|---|---|---|---|
41.16 € | 1 | 12 Days | [Steel] EN 1.1158 Equiv. | White Product (Hot zinc plating) (Tail End W) | Water · Warm Water / Air / Gas / Oil | 4B(100A) | 2B(50A) |
Loading...
Type | Branch Tube Piping | Fitting Shape | Tee | Multipoint Piping - Branch Pipe Connection Type | Branch Welding Type |
---|---|---|---|---|---|
Max. Operating Pressure(MPa) | 2.0 |
This page is Weld Saddle, Branch Weld Type, part number YS-W-2X4B-W.
You can find the detail information about specifications and dimensions on part number YS-W-2X4B-W.
Configure
Basic Attributes
Applicable Fluid
Type
Material
Surface Treatment
Main Conduit Nominal
Branch Pipe Nominal
Filter by standard shipping days
Optional Attributes
Part Number |
---|
YS-W-1/2X2B-W |
YS-W-11/2X21/2B-B |
YS-W-11/2X21/2B-W |
YS-W-2X5B-B |
YS-W-2X5B-W |
YS-W-2X6B-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Material | Surface Treatment | Applicable Fluid | Main Conduit Nominal | Branch Pipe Nominal |
---|---|---|---|---|---|---|---|---|---|
18.86 € | 1 | 12 Days | [Steel] EN 1.1158 Equiv. | White Product (Hot zinc plating) (Tail End W) | Water · Warm Water / Air / Gas / Oil | 2B(50A) | 1/2B(15A) | ||
28.21 € | 1 | 12 Days | [Steel] EN 1.1158 Equiv. | Black Product (No Surface Treatment) (Tail End B) | Water · Warm Water / Air / Vapor / Gas / Oil | 2 1/2B(65A) | 1 1/2B(40A) | ||
30.10 € | 1 | 12 Days | [Steel] EN 1.1158 Equiv. | White Product (Hot zinc plating) (Tail End W) | Water · Warm Water / Air / Gas / Oil | 2 1/2B(65A) | 1 1/2B(40A) | ||
38.27 € | 1 | 12 Days | [Steel] EN 1.1158 Equiv. | Black Product (No Surface Treatment) (Tail End B) | Water · Warm Water / Air / Vapor / Gas / Oil | 5B(125A) | 2B(50A) | ||
45.97 € | 1 | 12 Days | [Steel] EN 1.1158 Equiv. | White Product (Hot zinc plating) (Tail End W) | Water · Warm Water / Air / Gas / Oil | 5B(125A) | 2B(50A) | ||
41.72 € | 1 | 12 Days | [Steel] EN 1.1158 Equiv. | Black Product (No Surface Treatment) (Tail End B) | Water · Warm Water / Air / Vapor / Gas / Oil | 6B(150A) | 2B(50A) |