Manufacturer part number: B-81-2
Brand: TAKIGEN
Price: 9.90 €
Delivery time: 6 Days
Length L *Figure in () is the min length of the adjustable type.: 73 mm
Width W: 82.5 mm
Plate Thickness t: 2.3 mm
Product Code: 10187
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B-81-2
Part Number
|
---|
B-81-2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length L *Figure in () is the min length of the adjustable type. (mm) | Width W (mm) | Plate Thickness t (mm) | Product Code | |
---|---|---|---|---|---|---|---|---|
9.90 € | 1 | 6 Days | 73 | 82.5 | 2.3 | 10187 |
Loading...
Type | Damper, Torque, Spring Hinge | Surface Finish | Zinc Plating Chromate Treatment | Mounting Hole | NA |
---|
This page is Spring hinges / unperforated / joint raised / steel / zinc chromated / B-81 / TAKIGEN, part number B-81-2.
You can find the detail information about specifications and dimensions on part number B-81-2.
Configure
Basic Attributes
Type
Length L *Figure in () is the min length of the adjustable type.(mm)
Width W(mm)
Plate Thickness t(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B-81-1 |
B-81-3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length L *Figure in () is the min length of the adjustable type. (mm) | Width W (mm) | Plate Thickness t (mm) | Product Code |
---|---|---|---|---|---|---|---|---|
12.65 € | 1 | 6 Days | 86 | 98 | 3.2 | 10186 | ||
8.01 € | 1 | 5 Days | 56 | 66.5 | 1.6 | 10188 |