Manufacturer part number: TD01F
Brand: SUPER TOOL
Price: 11.14 €
Delivery time: 6 Days
Tightening Force: 200 N
Body Material: Steel
Clamp Screw Size: M4
Clamp Screw Material: Steel
Arm Height H: 19.3 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TD01F
Part Number
|
---|
TD01F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Tightening Force (N) | Body Material | Clamp Screw Size | Clamp Screw Material | Arm Height H (mm) | Arm Length L (mm) | Tightening Force (Range Selectable) (N) | Tip Bolt Type | Tip Bolt Position Adjustment1 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.14 € | 1 | 6 Days | - | 200 | Steel | M4 | Steel | 19.3 | 26 | Up to 269 | Steel Bolt | Not Adjustable (Fixed) |
Loading...
Attaching Method | Flange Base |
---|
This page is Downward-Pushing Toggle Clamp (Horizontal-Handle Type), part number TD01F.
You can find the detail information about specifications and dimensions on part number TD01F.
Configure
Basic Attributes
Type
Tightening Force(N)
Body Material
Clamp Screw Size
Clamp Screw Material
Arm Height H(mm)
Arm Length L(mm)
Tightening Force (Range Selectable)(N)
Tip Bolt Type
Tip Bolt Position Adjustment1
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
STD08F |
STDBL38F |
STDBS38F |
TD03F |
TD03S |
TD04F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Tightening Force (N) | Body Material | Clamp Screw Size | Clamp Screw Material | Arm Height H (mm) | Arm Length L (mm) | Tightening Force (Range Selectable) (N) | Tip Bolt Type | Tip Bolt Position Adjustment1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.72 € | 1 | 6 Days | - | 300 | Stainless Steel | M4 | Steel + rubber pad | 17.5 | 28 | 270 to 499 | Bolt with Rubber | Slide Adjustment | ||
56.55 € | 1 | Available |
Same day
Stock | 10 | 2800 | Stainless Steel | M8 | Steel | 70 | 85 | 2280 to 2999 | Steel Bolt | Slide Adjustment | |
33.64 € | 1 | Available | 6 Days | - | 2500 | Stainless Steel | M6 | Steel | 37.5 | 43 | 2280 to 2999 | Steel Bolt | Slide Adjustment | |
12.89 € | 1 | 6 Days | - | 300 | Steel | M4 | Steel | 31.0 | 37.5 | 270 to 499 | Steel Bolt | Slide Adjustment | ||
12.89 € | 1 | 6 Days | - | 300 | Steel | M4 | Steel | 39.4 | 37.5 | 270 to 499 | Steel Bolt | Slide Adjustment | ||
11.10 € | 1 | 6 Days | - | 200 | Steel | M4 | Steel | 16.3 | 17.6 | Up to 269 | Steel Bolt | Slide Adjustment |