Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. | Nominal Dia. (Small Dia.) | Dimension L (mm) | The Diameter D' of Plug Section | |
---|---|---|---|---|---|---|---|---|
156.95 € | 1 | 11 Days | 100 | 75 | 135 | 98 | ||
105.17 € | 1 | 5 Days | 100 | 100 | 160 | 98 | ||
99.85 € | 1 | 11 Days | 125 | 100 | 160 | 123 | ||
100.29 € | 1 | 11 Days | 125 | 125 | 185 | 123 | ||
129.00 € | 1 | 11 Days | 150 | 100 | 160 | 148 | ||
129.48 € | 1 | 11 Days | 150 | 125 | 185 | 148 | ||
130.22 € | 1 | 11 Days | 150 | 150 | 210 | 148 | ||
159.63 € | 1 | 11 Days | 175 | 100 | 160 | 173 | ||
160.18 € | 1 | 11 Days | 175 | 125 | 185 | 173 | ||
160.96 € | 1 | 11 Days | 175 | 150 | 210 | 173 | ||
161.55 € | 1 | 11 Days | 175 | 175 | 235 | 173 | ||
191.15 € | 1 | 11 Days | 200 | 100 | 160 | 198 | ||
191.74 € | 1 | 11 Days | 200 | 125 | 185 | 198 | ||
192.57 € | 1 | 11 Days | 200 | 150 | 210 | 198 | ||
193.22 € | 1 | 11 Days | 200 | 175 | 235 | 198 | ||
193.85 € | 1 | 11 Days | 200 | 200 | 260 | 198 | ||
224.31 € | 1 | 11 Days | 225 | 100 | 160 | 223 | ||
224.95 € | 1 | 11 Days | 225 | 125 | 185 | 223 | ||
225.84 € | 1 | 11 Days | 225 | 150 | 210 | 223 | ||
226.53 € | 1 | 11 Days | 225 | 175 | 235 | 223 | ||
227.21 € | 1 | 11 Days | 225 | 200 | 260 | 223 | ||
227.90 € | 1 | 11 Days | 225 | 225 | 285 | 223 | ||
259.37 € | 1 | 11 Days | 250 | 100 | 160 | 248 | ||
260.07 € | 1 | 11 Days | 250 | 125 | 185 | 248 | ||
261.00 € | 1 | 11 Days | 250 | 150 | 210 | 248 | ||
261.74 € | 1 | 11 Days | 250 | 175 | 235 | 248 | ||
262.48 € | 1 | 11 Days | 250 | 200 | 260 | 248 | ||
263.22 € | 1 | 11 Days | 250 | 225 | 285 | 248 | ||
263.95 € | 1 | 11 Days | 250 | 250 | 310 | 248 | ||
288.49 € | 1 | 11 Days | 275 | 100 | 160 | 273 | ||
289.23 € | 1 | 11 Days | 275 | 125 | 185 | 273 | ||
290.22 € | 1 | 11 Days | 275 | 150 | 210 | 273 | ||
291.01 € | 1 | 11 Days | 275 | 175 | 235 | 273 | ||
291.80 € | 1 | 11 Days | 275 | 200 | 260 | 273 | ||
292.59 € | 1 | 11 Days | 275 | 225 | 285 | 273 | ||
293.38 € | 1 | 11 Days | 275 | 250 | 310 | 273 | ||
294.16 € | 1 | 11 Days | 275 | 275 | 335 | 273 | ||
321.39 € | 1 | 11 Days | 300 | 100 | 160 | 298 | ||
322.19 € | 1 | 11 Days | 300 | 125 | 185 | 298 | ||
323.23 € | 1 | 11 Days | 300 | 150 | 210 | 298 | ||
324.07 € | 1 | 8 Days | 300 | 175 | 235 | 298 | ||
324.91 € | 1 | 8 Days | 300 | 200 | 260 | 298 | ||
325.74 € | 1 | 8 Days | 300 | 225 | 285 | 298 | ||
326.59 € | 1 | 8 Days | 300 | 250 | 310 | 298 | ||
327.43 € | 1 | 8 Days | 300 | 275 | 335 | 298 | ||
328.27 € | 1 | 8 Days | 300 | 300 | 360 | 298 | ||
360.71 € | 1 | 8 Days | 325 | 200 | 260 | 323 | ||
361.61 € | 1 | 11 Days | 325 | 225 | 285 | 323 | ||
362.52 € | 1 | 11 Days | 325 | 250 | 310 | 323 | ||
363.43 € | 1 | 11 Days | 325 | 275 | 335 | 323 | ||
364.33 € | 1 | 11 Days | 325 | 300 | 360 | 323 | ||
365.78 € | 1 | 11 Days | 325 | 325 | 385 | 323 | ||
394.93 € | 1 | 11 Days | 350 | 200 | 260 | 348 | ||
395.89 € | 1 | 11 Days | 350 | 225 | 285 | 348 | ||
396.85 € | 1 | 11 Days | 350 | 250 | 310 | 348 | ||
397.80 € | 1 | 11 Days | 350 | 275 | 335 | 348 | ||
398.76 € | 1 | 11 Days | 350 | 300 | 360 | 348 | ||
400.26 € | 1 | 11 Days | 350 | 325 | 385 | 348 | ||
401.26 € | 1 | 11 Days | 350 | 350 | 410 | 348 |
Loading...
Type | Fitting | Fitting Type | T Tube | Material | Stainless Steel (EN 1.4301 Equiv.) |
---|---|---|---|---|---|
Gaskets | None |
Configure
Basic Attributes
Nominal Dia.
Nominal Dia. (Small Dia.)
Dimension L(mm)
The Diameter D' of Plug Section
Type
Optional Attributes