Manufacturer part number: AG4-20R1
Brand: KOHARA GEAR INDUSTRY
Price: 294.03 €
Delivery time: 6 Days
Hole diameter, Shaft diameter: 20 mm
Face Width: 30 mm
The Number of Teeth: 20
Size of Screw Hole: -
Module: 4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AG4-20R1
Part Number
|
---|
AG4-20R1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Hole diameter, Shaft diameter (mm) | Face Width (mm) | The Number of Teeth | Size of Screw Hole | Module | Number of Starts | Torsional Angle (°) | Keyway (mm) | Screw hole position (mm) | Shaft Hole Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
294.03 € | 1 | 6 Days | 10 | 20 | 30 | 20 | - | 4 | 1 | 3°54′ | - | - | Pilot Hole Product |
Loading...
Type | Wheel | Material | Copper alloy (aluminium bronze) , JIS-CAC702 | Heat Treatment | NA |
---|---|---|---|---|---|
Accuracy Grade | KHK, W, 002, Class 2 | Ground Tooth | NA | Twisting Direction | R |
This page is Worm Wheel AG, part number AG4-20R1.
You can find the detail information about specifications and dimensions on part number AG4-20R1.
Configure
Basic Attributes
Size of Screw Hole
Keyway(mm)
Screw hole position(mm)
Type
Hole diameter, Shaft diameter(mm)
Face Width(mm)
The Number of Teeth
Module
Number of Starts
Torsional Angle(°)
Shaft Hole Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AG0.5-30R2 |
AG0.5-40R1 |
AG0.5-50R1 |
AG4-20R2 |
AG4-30R1 |
AG4-30R2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Hole diameter, Shaft diameter (mm) | Face Width (mm) | The Number of Teeth | Size of Screw Hole | Module | Number of Starts | Torsional Angle (°) | Keyway (mm) | Screw hole position (mm) | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.94 € | 1 | 6 Days | 10 | 4 | 5 | 30 | - | 0.5 | 2 | 6°20′ | - | - | Pilot Hole Product | ||
33.75 € | 1 | 5 Days | 10 | 5 | 5 | 40 | - | 0.5 | 1 | 3°11′ | - | - | Pilot Hole Product | ||
34.86 € | 1 | 5 Days | 10 | 5 | 5 | 50 | - | 0.5 | 1 | 3°11′ | - | - | Pilot Hole Product | ||
294.03 € | 1 | 6 Days | 10 | 20 | 30 | 20 | - | 4 | 2 | 3°54′ | - | - | Pilot Hole Product | ||
371.09 € | 1 | 6 Days | 10 | 20 | 30 | 30 | - | 4 | 1 | 3°54′ | - | - | Pilot Hole Product | ||
371.09 € | 1 | 6 Days | 10 | 20 | 30 | 30 | - | 4 | 2 | 3°54′ | - | - | Pilot Hole Product |