Manufacturer part number: SUW1.5-R1
Brand: KOHARA GEAR INDUSTRY
Price: 53.64 €
Delivery time: 6 Days
Hole diameter, Shaft diameter: 8 mm
Face Width: 30 mm
Size of Screw Hole: -
Module: 1.5
Number of Starts: 1
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SUW1.5-R1
Part Number
|
---|
SUW1.5-R1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Hole diameter, Shaft diameter (mm) | Face Width (mm) | Size of Screw Hole | Module | Number of Starts | Advance Angle (°) | Keyway (mm) | Worm shape | Screw hole position (mm) | Shaft Hole Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
53.64 € | 1 | 6 Days | 10 | 8 | 30 | - | 1.5 | 1 | 3°26′ | - | W2 | - | Pilot Hole Product |
Loading...
Type | Worm | Material | Stainless Steel (EN 1.4305 Equiv.) | Heat Treatment | NA |
---|---|---|---|---|---|
Accuracy Grade | KHK, W, 001, Class 4 | Ground Tooth | NA | Twisting Direction | R |
This page is Stainless Steel Worm, part number SUW1.5-R1.
You can find the detail information about specifications and dimensions on part number SUW1.5-R1.
Configure
Basic Attributes
Size of Screw Hole
Keyway(mm)
Screw hole position(mm)
Type
Hole diameter, Shaft diameter(mm)
Face Width(mm)
Module
Number of Starts
Advance Angle(°)
Worm shape
Shaft Hole Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SUW0.8-R2 |
SUW1-R1 |
SUW1-R2 |
SUW1.5-R1J10 |
SUW1.5-R1J8 |
SUW1.5-R2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Hole diameter, Shaft diameter (mm) | Face Width (mm) | Size of Screw Hole | Module | Number of Starts | Advance Angle (°) | Keyway (mm) | Worm shape | Screw hole position (mm) | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.20 € | 1 | 6 Days | 10 | 6 | 30 | M4 | 0.8 | 2 | 6°34′ | - | W2 | - | Pilot Hole Product | ||
38.80 € | 1 | Available | 5 Days | 10 | 6 | 32 | M4 | 1 | 1 | 3°35′ | - | W2 | - | Pilot Hole Product | |
38.80 € | 1 | 6 Days | 10 | 6 | 32 | M4 | 1 | 2 | 7°11′ | - | W2 | - | Pilot Hole Product | ||
89.79 € | 1 | Available | 5 Days | 10 | 10 | 30 | M4 | 1.5 | 1 | 3°26′ | 4X1.8 | W2 | 5 | Finished product | |
63.40 € | 1 | Available | 9 Days | 10 | 8 | 30 | M5 | 1.5 | 1 | 3°26′ | - | W2 | 5 | Finished product | |
53.64 € | 1 | 6 Days | 10 | 8 | 30 | - | 1.5 | 2 | 6°54′ | - | W2 | - | Pilot Hole Product |