Rack gears / plastic (PR1.5-500)

Rack gears / plastic PR1.5-500
  • Volume Discount

Product Details:

Manufacturer part number: PR1.5-500

Brand: KOHARA GEAR INDUSTRY

Price: 107.42

Delivery time: 5 Days


Technical Data:

Module (M) / Circular Pitch (P): 1.5

Overall Length: 505 mm

Length (nominal): 500

Number of Effective Teeth: 105 teeth

Face Width: 15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PR1.5-500

Part Number
PR1.5-500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSModule (M) / Circular Pitch (P) Overall Length
(mm)
Length (nominal) Number of Effective Teeth
(teeth)
Face Width
(mm)
Both Ends Machined Height
(mm)

107.42 €

1 Available 5 Days 101.550550010515NA20

Loading...

  1. 1

Basic information

Tooth Type Standard Shape Rack Material Resin
Heat Treatment NA Ground Tooth NA Surface Treatment NA
Accuracy Grade(KHK standard) KHK R 001 - Class 5 Material Nylon (blue) , MC901

This page is Rack gears / plastic, part number PR1.5-500.
You can find the detail information about specifications and dimensions on part number PR1.5-500.

Variation of this product

Part Number
PR1-500
PR2-500
PR2.5-500
PR3-500
PRF1.5-1000
PRF2-1000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSModule (M) / Circular Pitch (P) Overall Length
(mm)
Length (nominal) Number of Effective Teeth
(teeth)
Face Width
(mm)
Both Ends Machined Height
(mm)

87.94 €

1 Available 5 Days 10150550015910NA12

135.78 €

1 Available 5 Days 1025055007920NA25

124.36 €

1 6 Days 102.55055006325NA30

147.06 €

1 5 Days 1035055005230NA35

150.11 €

1 6 Days 101.5999.03100021215Available20

184.49 €

1 6 Days 1021005.31100016020Available25

Tech Support