Manufacturer part number: BTA-4X2.5-M5-BSN
Brand: JUNKOSHA
Price: 4.38 €
Delivery time: 12 Days
Screw Type: M
Thread Nominal: M5
Compatible Tube Outer Diameter: 4 Ø
Compatible Tube Inner Diameter: 2.5 Ø
Effective Sectional Area: 1.1 mm2
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BTA-4X2.5-M5-BSN
Part Number
|
---|
BTA-4X2.5-M5-BSN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw Type | Thread Nominal | Compatible Tube Outer Diameter (Ø) | Compatible Tube Inner Diameter (Ø) | Effective Sectional Area (mm2) | |
---|---|---|---|---|---|---|---|---|---|
4.38 € | 1 | 12 Days | M | M5 | 4 | 2.5 | 1.1 |
Loading...
Connection Type | Screw⇔Tube Branch Connection | Thread-to-Tube Multipoint Connection Shape | Tees | Material | Brass |
---|---|---|---|---|---|
Surface Treatment | Nickel Plating |
This page is Junron Handy-Touch Fitting, Tee, part number BTA-4X2.5-M5-BSN.
You can find the detail information about specifications and dimensions on part number BTA-4X2.5-M5-BSN.
Configure
Part Number |
---|
BTA-6X4-PT1/4-BSN |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Type | Thread Nominal | Compatible Tube Outer Diameter (Ø) | Compatible Tube Inner Diameter (Ø) | Effective Sectional Area (mm2) |
---|---|---|---|---|---|---|---|---|---|
5.20 € | 1 | 12 Days | R | 1/4 | 6 | 4 | 4.0 |