Manufacturer part number: SU17X60
Brand: SAMSOL
Price: 2.83 €
Delivery time: 6 Days
Max. Load (Secified Range): 107.01 to 150.00 N
Customer-Specified Length: 60 mm
Outer Diameter: 17 mm
Internal Diameter: 10.5 mm
Spring Constant: 4.116 N/mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SU17X60
Part Number
|
---|
SU17X60 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. Load (Secified Range) (N) | Customer-Specified Length (mm) | Outer Diameter (mm) | Internal Diameter (mm) | Spring Constant (N/mm) | Maximum Load Capacity | Spring Constant (kgf/mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
2.83 € | 1 | Available | 6 Days | 107.01 to 150.00 | 60 | 17 | 10.5 | 4.116 | 12.5 | 0.42 |
Loading...
Material | AISI-SAE9254 | Color | Empty |
---|
This page is Mold Spring SU (Ultra High Deflection), part number SU17X60.
You can find the detail information about specifications and dimensions on part number SU17X60.
Configure
Basic Attributes
Type
Max. Load (Secified Range)(N)
Customer-Specified Length(mm)
Outer Diameter(mm)
Internal Diameter(mm)
Spring Constant(N/mm)
Maximum Load Capacity
Spring Constant(kgf/mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SU10.5X35 |
SU10.5X40 |
SU10.5X45 |
SU17X65 |
SU17X70 |
SU17X75 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Max. Load (Secified Range) (N) | Customer-Specified Length (mm) | Outer Diameter (mm) | Internal Diameter (mm) | Spring Constant (N/mm) | Maximum Load Capacity | Spring Constant (kgf/mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
1.63 € | 1 | Available | 6 Days | 50.01 to 73.00 | 35 | 10.5 | 6 | 3.234 | 5.8 | 0.33 | |
1.81 € | 1 | Available |
Same day
Stock | 50.01 to 73.00 | 40 | 10.5 | 6 | 2.842 | 5.8 | 0.29 | |
1.85 € | 1 | Available | 6 Days | 50.01 to 73.00 | 45 | 10.5 | 6 | 2.548 | 5.8 | 0.26 | |
2.94 € | 1 | Available | 6 Days | 107.01 to 150.00 | 65 | 17 | 10.5 | 3.724 | 12.5 | 0.38 | |
3.05 € | 1 | Available | 6 Days | 107.01 to 150.00 | 70 | 17 | 10.5 | 3.528 | 12.5 | 0.36 | |
3.21 € | 1 | Available | 6 Days | 107.01 to 150.00 | 75 | 17 | 10.5 | 3.234 | 12.5 | 0.33 |