Manufacturer part number: TU17X30
Brand: TOKYO HATSUJYO MANUFACTURING
Price: 3.13 €
Delivery time: 7 Days
Max. Load (Secified Range): 150.01 to 230.00 N
Customer-Specified Length: 30 mm
Outer Diameter: 17 mm
Coil I.D. ID: 10.5 mm
Spring Constant: 8.17 N/mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TU17X30
Part Number
|
---|
TU17X30 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Max. Load (Secified Range) (N) | Customer-Specified Length (mm) | Outer Diameter (mm) | Coil I.D. ID (mm) | Spring Constant (N/mm) | |
---|---|---|---|---|---|---|---|---|---|---|
3.13 € | 1 | 7 Days | 10 | 150.01 to 230.00 | 30 | 17 | 10.5 | 8.17 |
Loading...
Material | Silicon Chrome Steel for Springs |
---|
This page is Strong Spring for High Deflection TU, part number TU17X30.
You can find the detail information about specifications and dimensions on part number TU17X30.
Configure
Basic Attributes
Type
Max. Load (Secified Range)(N)
Customer-Specified Length(mm)
Outer Diameter(mm)
Coil I.D. ID(mm)
Spring Constant(N/mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TU10.5X35 |
TU10.5X40 |
TU10.5X50 |
TU17X35 |
TU17X40 |
TU17X45 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Max. Load (Secified Range) (N) | Customer-Specified Length (mm) | Outer Diameter (mm) | Coil I.D. ID (mm) | Spring Constant (N/mm) |
---|---|---|---|---|---|---|---|---|---|---|
2.44 € | 1 | 7 Days | 10 | 73.01 to 107.00 | 35 | 10.5 | 6 | 3.27 | ||
2.60 € | 1 | 7 Days | 10 | 73.01 to 107.00 | 40 | 10.5 | 6 | 2.86 | ||
2.79 € | 1 | 7 Days | 10 | 73.01 to 107.00 | 50 | 10.5 | 6 | 2.29 | ||
3.22 € | 1 | 7 Days | 10 | 150.01 to 230.00 | 35 | 17 | 10.5 | 7 | ||
3.28 € | 1 | 7 Days | 10 | 150.01 to 230.00 | 40 | 17 | 10.5 | 6.13 | ||
3.64 € | 1 | 7 Days | 10 | 150.01 to 230.00 | 45 | 17 | 10.5 | 5.44 |