Strong Spring for High Deflection TY (TY26X65)

Strong Spring for High Deflection TY TY26X65
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: TY26X65

Brand: TOKYO HATSUJYO MANUFACTURING

Price: 6.04

Delivery time: 7 Days


Technical Data:

Max. Load (Secified Range): 230.01 to 580.00 N

Customer-Specified Length: 65 mm

Outer Diameter: 26 mm

Coil I.D. ID: 16.5 mm

Spring Constant: 16.09 N/mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TY26X65

Part Number
TY26X65
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMax. Load (Secified Range)
(N)
Customer-Specified Length
(mm)
Outer Diameter
(mm)
Coil I.D. ID
(mm)
Spring Constant
(N/mm)

6.04 €

1 7 Days 10230.01 to 580.00652616.516.09

Loading...

  1. 1

Basic information

Material Silicon Chrome Steel for Springs

This page is Strong Spring for High Deflection TY, part number TY26X65.
You can find the detail information about specifications and dimensions on part number TY26X65.

Variation of this product

Part Number
TY14.5X25
TY14.5X30
TY14.5X35
TY26X70
TY26X75
TY26X80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMax. Load (Secified Range)
(N)
Customer-Specified Length
(mm)
Outer Diameter
(mm)
Coil I.D. ID
(mm)
Spring Constant
(N/mm)

3.27 €

1 7 Days 10150.01 to 230.002514.5914.82

3.42 €

1 7 Days 10150.01 to 230.003014.5912.35

3.55 €

1 7 Days 10150.01 to 230.003514.5910.58

6.27 €

1 Available 7 Days 10230.01 to 580.00702616.514.94

6.54 €

1 7 Days 10230.01 to 580.00752616.513.95

6.77 €

1 7 Days 10230.01 to 580.00802616.513.08

Tech Support