Înregistrați-vă
Criterii de filtrare
  • Max. Load (Secified Range)(N)
  • Customer-Specified Length(mm)
  • Outer Diameter(mm)
  • Total coils (coil)
  • Number of Effective Coils (Coil)
  • Type
  • Est. zile de expediere
    • Toate
    • În 5 zile lucrătoare

Compressed Spring, C Series【1 până la 5 bucăți】 (C-110-06)

Compressed Spring, C Series C-110-06

Cod piesă:

C-110-06
Ștergeți
Cantitate:
Pachet (2 bucăți)

Lista codurilor de piese

Număr de articole
Cod piesă
C-110-06

Max. Load (Secified Range)

(N)

Customer-Specified Length

(mm)

Outer Diameter

(mm)

Total coils (coil)

Number of Effective Coils (Coil)

RoHS?Cantitate minimă per comandă
16.01 to 30.00
58
11
17
15
10
1 pachete

2 bucăți

Preț unitar (fără TVA)(preț unitar cu TVA incluse)
Dată de expediere standard
4.14 €
( 4.93 € )
5 zile lucrătoare

Informații detaliate

Informații de bază

Standard compressed spring produced by our unique thorough quality control and technology.
[Features]
· General most used springs and widely used for light loads to heavy loads.
· A simple and compact shape, with high energy absorption and no friction.
· Mechanism that adds characteristics by changing the material diameter, coil diameter and pitch.
[Usage]
· Applies to repairs and works of daily commodities and toys.
· Can be processed and used as needed.
· For trial of machine parts.