Insertion Plug Type Castors 420EX / 415EX Wheel Diameter 85-150mm (4153EX-N85)

Insertion Plug Type Castors 420EX / 415EX Wheel Diameter 85-150mm 4153EX-N85
  • Volume Discount

Product Details:

Manufacturer part number: 4153EX-N85

Brand: TAKIGEN(HAMMER CASTER)

Price: 17.18

Delivery time: 11 Days


Technical Data:

Mounting Height H or H1 and H2: 107 mm

Stopper: With Rotation Stopper

Allowable Load 1 piece: 60 daN

Wheel Material: [Nylon] Nylon

Wheel Characteristics: Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4153EX-N85

Part Number
4153EX-N85
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Axial length L
(mm)
Plug Outer Diameter T
(mm)
Variety of Vehicles Wheel configuration

17.18 €

1 11 Days 107With Rotation Stopper60[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)85257428.05219NNylon Integral Wheel

Loading...

  1. 1

Basic information

Caster Type Plug Style Load Range(daN) 35.01~80.00 Fitting Material Steel
Load Category Light Load (Metal Fitting/Main Body) Processing - Finish Chrome Plating Finish Swiveling/Fixed Swiveling
Part Number EX

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360