Manufacturer part number: 499SOS-MCB100
Brand: TAKIGEN(HAMMER CASTER)
Price: 56.13 €
Delivery time: 11 Days
Wheel O.D.: 100 mm
Wheel Width: 33 mm
Hole Diameter: 10.2 mm
Hub Width: 45 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
499SOS-MCB100
Wheel Type | Integrated | Wheel Material | MC Nylon | Bearing | None |
---|---|---|---|---|---|
Cover | NA | Variety | SOS | Variety of Vehicles | MCB |
Wheel configuration | MC Nylon Integral Wheel With Radial Ball Bearing |
This page is Wheel Used: for Stainless Steel, MC Nylon Wheel, part number 499SOS-MCB100.
You can find the detail information about specifications and dimensions on part number 499SOS-MCB100.
Part Number |
---|
499SOS-MCB125 |
499SOS-MCB150 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) |
---|---|---|---|---|---|---|---|---|
111.52 € | 1 | 11 Days | 125 | 43 | 12 | 55 | ||
128.85 € | 1 | 11 Days | 150 | 43 | 12 | 55 |