Joint Sheet Clean Seal Brown TOMBO No. 1995 Link Gusset (T-1995-5KRF3T-15A)

Joint Sheet Clean Seal Brown TOMBO No. 1995 Link Gusset T-1995-5KRF3T-15A
  • Volume Discount

Product Details:

Manufacturer part number: T-1995-5KRF3T-15A

Brand: NICHIAS

Price: 1.90

Delivery time: 10 Days


Technical Data:

Thickness: 3 mm

Nominal Diameter: 15

Nominal Pressure: 5K

Internal Diameter: 22 mm

Outer Diameter: 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T-1995-5KRF3T-15A

Part Number
T-1995-5KRF3T-15A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thickness
(mm)
Nominal Diameter Nominal Pressure Internal Diameter
(mm)
Outer Diameter
(mm)

1.90 €

1 10 Days 3155K2250

Loading...

  1. 1

Basic information

Type Punching gasket Material NA (Non-asbestos) Joint Sheet Material Details NBR, Aramid Fiber, Inorganic Binding Agent

This page is Joint Sheet Clean Seal Brown TOMBO No. 1995 Link Gusset, part number T-1995-5KRF3T-15A.
You can find the detail information about specifications and dimensions on part number T-1995-5KRF3T-15A.

Variation of this product

Part Number
T-1995-10KRF1.5T-150A
T-1995-10KRF1.5T-15A
T-1995-10KRF1.5T-175A
T-1995-5KRF3T-200A
T-1995-5KRF3T-20A
T-1995-5KRF3T-25A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thickness
(mm)
Nominal Diameter Nominal Pressure Internal Diameter
(mm)
Outer Diameter
(mm)

6.80 €

1 6 Days 1.515010K167220

1.79 €

10 8 Days 1.51510K2258

10.13 €

1 10 Days 1.517510K192245

13.83 €

1 12 Days 32005K218260

1.88 €

1 10 Days 3205K2855

2.21 €

1 7 Days 3255K3565

Tech Support