Manufacturer part number: CSPCSH-ST-M4-70
Brand: SUNCO
Price: 50.70 €
Delivery time: 6 Days
Screw Nominal (M): 4
Length L (mm): 70 mm
Material: [Steel] Steel
Surface Treatment: [Not Provided] N/A
Pitch: 0.7 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CSPCSH-ST-M4-70
Part Number
|
---|
CSPCSH-ST-M4-70 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Screw Nominal (M) | Length L (mm) (mm) | Material | Surface Treatment | Pitch (mm) | Strength Class (Steel) | Strength Class (Stainless Steel) | Sales Unit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50.70 € | 300 Pieces Per Package | 1 pack | 6 Days | 10 | 4 | 70 | [Steel] Steel | [Not Provided] N/A | 0.7 | 4.8 | - | Box/Package |
Loading...
Detailed Shape | Disc | Mounting Hole Shape | Phillips Head | Tip Shape | Flat End |
---|---|---|---|---|---|
Thread Type | Metric Coarse | Basic Shape | Standard (Round) | Application | Standard |
Screw Type | Half Thread | Thread Length(mm) | 50 |
This page is Partially Threaded Phillips Flat Head Screw (50), part number CSPCSH-ST-M4-70.
You can find the detail information about specifications and dimensions on part number CSPCSH-ST-M4-70.
Configure
Basic Attributes
Strength Class (Stainless Steel)
Type
Screw Nominal (M)
Length L (mm)(mm)
Material
Surface Treatment
Pitch(mm)
Strength Class (Steel)
Sales Unit
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CSPCSH-ST-M3-100 |
CSPCSH-ST-M3-55 |
CSPCSH-ST-M4-80 |
CSPCSH-ST-M5-100 |
CSPCSH-ST-M5-75 |
CSPCSH-ST-M5-90 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Screw Nominal (M) | Length L (mm) (mm) | Material | Surface Treatment | Pitch (mm) | Strength Class (Steel) | Strength Class (Stainless Steel) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
97.74 € | 500 Pieces Per Package | 1 pack | 6 Days | 10 | 3 | 100 | [Steel] Steel | [Not Provided] N/A | 0.5 | 4.8 | - | Box/Package | ||
63.18 € | 600 Pieces Per Package | 1 pack | 6 Days | 10 | 3 | 55 | [Steel] Steel | [Not Provided] N/A | 0.5 | - | - | Box/Package | ||
59.68 € | 300 Pieces Per Package | 1 pack | 6 Days | 10 | 4 | 80 | [Steel] Steel | [Not Provided] N/A | 0.7 | 4.8 | - | Box/Package | ||
79.68 € | 250 Pieces Per Package | 1 pack | 6 Days | 10 | 5 | 100 | [Steel] Steel | [Not Provided] N/A | 0.8 | 4.8 | - | Low Quantity (can be purchased from one) | ||
52.49 € | 200 Pieces Per Package | 1 pack | 6 Days | 10 | 5 | 75 | [Steel] Steel | [Not Provided] N/A | 0.8 | 4.8 | - | Box/Package | ||
71.74 € | 250 Pieces Per Package | 1 pack | 6 Days | 10 | 5 | 90 | [Steel] Steel | [Not Provided] N/A | 0.8 | 4.8 | - | Low Quantity (can be purchased from one) |