Manufacturer part number: CSHHNB-SUS-M4-6
Brand: NIPPON BYORA
Price: 0.24 €
Delivery time: Same day
Screw Nominal (M): 4
Length L (mm): 6
Material: [Stainless Steel] Stainless Steel
Surface Treatment: NA
Pitch: 0.7 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CSHHNB-SUS-M4-6
Part Number
|
---|
CSHHNB-SUS-M4-6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Screw Nominal (M) | Length L (mm) | Material | Surface Treatment | Pitch (mm) | Sales Unit | Screw Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.24 € 0.17 € | 1 | Available |
Same day
Stock | 10 | 4 | 6 | [Stainless Steel] Stainless Steel | NA | 0.7 | Low Quantity (can be purchased from one) | Full-Thread |
Loading...
Mounting Hole Shape | Hex Socket | Additional Shape | Standard | Thread Type | Metric Coarse |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Application | Standard |
This page is Hex Socket Screw [NBI], part number CSHHNB-SUS-M4-6.
You can find the detail information about specifications and dimensions on part number CSHHNB-SUS-M4-6.
Configure
Stock
Basic Attributes
Type
Screw Nominal (M)
Length L (mm)
Material
Surface Treatment
Pitch(mm)
Sales Unit
Screw Type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CSHHNB-ST-M10-115 |
CSHHNB-ST-M10-120 |
CSHHNB-ST-M10-125 |
CSHHNB-SUS-M4-8 |
CSHHNB-SUS-M5-10 |
CSHHNB-SUS-M5-12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Screw Nominal (M) | Length L (mm) | Material | Surface Treatment | Pitch (mm) | Sales Unit | Screw Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
3.70 € | 1 | Available | 5 Days | 10 | 10 | 115 | [Steel] Steel | Black Oxide Coating | 1.5 | Low Quantity (can be purchased from one) | Half Thread | |
2.12 € | 1 | Available |
Same day
Stock | 10 | 10 | 120 | [Steel] Steel | Black Oxide Coating | 1.5 | Low Quantity (can be purchased from one) | Half Thread | |
3.93 € | 1 | Available | 6 Days | 10 | 10 | 125 | [Steel] Steel | Black Oxide Coating | 1.5 | Low Quantity (can be purchased from one) | Half Thread | |
0.25 € | 1 | Available |
Same day
Stock | 10 | 4 | 8 | [Stainless Steel] Stainless Steel | NA | 0.7 | Low Quantity (can be purchased from one) | Full-Thread | |
2.98 € | 1 | Available | 6 Days | 10 | 5 | 10 | [Stainless Steel] Stainless Steel | NA | 0.8 | Low Quantity (can be purchased from one) | Full-Thread | |
2.99 € | 1 | Available | 6 Days | 10 | 5 | 12 | [Stainless Steel] Stainless Steel | NA | 0.8 | Low Quantity (can be purchased from one) | Full-Thread |