Manufacturer part number: KFL06-03
Brand: SMC
Price: 4.10 €
Delivery time: 26 Days
Surface Treatment: NA
Connection screw: 3/8
Applicable Tube Size O.D.: 6 mm
Applicable Tube Size I.D.: 4 mm
Sleeve material: Resin
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KFL06-03
Part Number
|
---|
KFL06-03 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Surface Treatment | Connection screw | Applicable Tube Size O.D. (mm) | Applicable Tube Size I.D. (mm) | Sleeve material | Seal agent | Sealant | Suitable operating environment | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
4.10 € | 10 | 26 Days | NA | 3/8 | 6 | 4 | Resin | - | None | Standard |
Loading...
Connection Type | Screw⇔Tube Connection | Thread-to-Tube Connection Type | Half Union | Material | EN CW614N Equiv. + EN CW617N Equiv. |
---|---|---|---|---|---|
Screw Type | R |
This page is KFH, Insert Fitting, Male Connector, part number KFL06-03.
You can find the detail information about specifications and dimensions on part number KFL06-03.
Configure
Basic Attributes
Seal agent
Type
Surface Treatment
Connection screw
Applicable Tube Size O.D.(mm)
Applicable Tube Size I.D.(mm)
Sleeve material
Sealant
Suitable operating environment
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KFL04-01 |
KFL04-01S |
KFL04-01S-X2 |
KFL06-03-X2 |
KFL06-03S |
KFL06-03S-X2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Surface Treatment | Connection screw | Applicable Tube Size O.D. (mm) | Applicable Tube Size I.D. (mm) | Sleeve material | Seal agent | Sealant | Suitable operating environment |
---|---|---|---|---|---|---|---|---|---|---|---|---|
3.31 € | 10 | 18 Days | NA | 1/8 | 4 | 2.5 | Resin | - | None | Standard | ||
3.65 € | 10 | 26 Days | NA | 1/8 | 4 | - | Resin | With seal agent | Standard | Standard | ||
4.27 € | 10 | 26 Days | Nickel Plating | 1/8 | 4 | 2.5 | Resin | - | With sealant | Standard | ||
5.02 € | 10 | 26 Days | Nickel Plating | 3/8 | 6 | 4 | Resin | - | None | Standard | ||
4.44 € | 10 | 26 Days | NA | 3/8 | 6 | 4 | Resin | With seal agent | Standard | Standard | ||
5.35 € | 10 | 26 Days | Nickel Plating | 3/8 | 6 | 4 | Resin | - | With sealant | Standard |