Timing belt pulleys / L / flanged pulley selectable / configurable / steel / burnished, chemically nickel-plated / L050 (S1-10L050AF-06T0X)

Timing belt pulleys / L / flanged pulley selectable / configurable / steel / burnished, chemically nickel-plated / L050 S1-10L050AF-06T0X

Product Details:

Manufacturer part number: S1-10L050AF-06T0X

Brand: MITSUBOSHI BELTING

Price: 23.26

Delivery time: 13 Days


Technical Data:

The Number of Teeth: 10

Pulley Shape: A

Surface Treatment: N/A

Outermost diameter: 35 mm

Keyway: NA


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S1-10L050AF-06T0X

Part Number
S1-10L050AF-06T0X
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThe Number of Teeth Pulley Shape Surface Treatment Outermost diameter
(mm)
Keyway Shaft Hole Dia. H7
(mm)
Flange Setscrew Tapping

23.26 €

1 13 Days 1010AN/A35NA6Available-NA

Loading...

  1. 1

Basic information

Type Timing pulley Belt-shaped L Belt Width Used(mm) 12.7
Material Steel Pulley/Idlers Pulley (No Bearing)

This page is Timing belt pulleys / L / flanged pulley selectable / configurable / steel / burnished, chemically nickel-plated / L050, part number S1-10L050AF-06T0X.
You can find the detail information about specifications and dimensions on part number S1-10L050AF-06T0X.

Variation of this product

Part Number
S1-10L050AF-06T1X
S1-10L050AF-06T2X
S1-10L050AF-06T3X
S1-10L050AF-07T0X
S1-10L050AF-07T1X
S1-10L050AF-07T2X
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSThe Number of Teeth Pulley Shape Surface Treatment Outermost diameter
(mm)
Keyway Shaft Hole Dia. H7
(mm)
Flange Setscrew Tapping

27.53 €

1 13 Days 1010AN/A35NA6AvailableM3×4One Location

32.42 €

1 13 Days 1010AN/A35NA6AvailableM3×42 places 90 degrees

32.42 €

1 13 Days 1010AN/A35NA6AvailableM3×42 places 120 degrees

23.26 €

1 13 Days 1010AN/A35NA7Available-NA

27.53 €

1 13 Days 1010AN/A35NA7AvailableM4 x 5One Location

32.42 €

1 13 Days 1010AN/A35NA7AvailableM4 x 52 places 90 degrees

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360