Grommet【1-6 Pieces Per Package】

Grommet
  • Promotional pricing
  • Volume Discount
Can be used to protect the edges of plate holes. Select the desired plate thickness and panel opening dimensions. Internal diameter (ø): 3.5 5 9 13 15 19 20 21 23 2530, Applicable plate thickness (groove width) (mm): 1 2 3, Panel opening dimensions (ø): 6 8 12 14 17 18 19 24 25 28 30 36, Outer diameter (ø): 9 11 15 21 23 25 30 31 35 36 39 42

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KGE-3A
KGE-5A
KGE-9A
KGE-15A
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(φ)
Applicable Plate (Groove Thickness)
(mm)
Panel Opening Dimensions
(φ)
Outer Diameter
(φ)
Full height
(mm)
1P Qty.
(pcs.)

2.16 €

1.56 €

1 Available Same day

Stock

3.51693.78

2.39 €

1.34 €

1 Available Same day

Stock

518114.58

2.40 €

0.96 €

6 Pieces Per Package

1 pack Available Same day

Stock

93121566

2.41 €

1.33 €

1 Available Same day

Stock

153192373

Loading...

  1. 1

Tech Support