Straight Type SM Type JIS10K 

Straight Type SM Type JIS10K 
[Features]
· Standard model that can be manufactured with ductile or bronze in addition to cast iron.
· Lineup includes a wide range from 10K to 63K.
· SCS13 material, which is durable, is used for valve rods, valve bodies, upper and lower guides and valve seats for 10K 40A to 150A.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SM-40

Part Number
SM-40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Supply Side, Tube Flange Nominal Control Side, Tube Flange Nominal

187.87 €

1 8 Days 1 1/2B(40A)1 1/2B(40A)

Loading...

  1. 1

Basic information

Type Smolensky Type Applicable Fluid Water Nominal Pressure 10K
Body Material FC Supply Side, Connection Type FF Flanges Control Side, Connection Type FF Flanges
Max. Operating Pressure(MPa) 0.98

This page is Straight Type SM Type JIS10K , part number SM-40.
You can find the detail information about specifications and dimensions on part number SM-40.

Variation of this product

Part Number
SM-100
SM-125
SM-150
SM-50
SM-65
SM-80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Supply Side, Tube Flange Nominal Control Side, Tube Flange Nominal

500.98 €

1 8 Days 4B(100A)4B(100A)

748.43 €

1 16 Days 5B(125A)5B(125A)

997.92 €

1 15 Days 6B(150A)6B(150A)

243.53 €

1 8 Days 2B(50A)2B(50A)

292.25 €

1 8 Days 2 1/2B(65A)2 1/2B(65A)

368.78 €

1 8 Days 3B(80A)3B(80A)

Tech Support