Manufacturer part number: CNYY10-8
Brand: CHELIC
Price: 4.40 €
Delivery time: 5 Days
Fitting Type: Union with different diameters
Union: Same Diameter: -
Union: Unequal Diameter: Different Diameter Union-Y
Compatible Tube Outer Diameter 1: 10 mm
Compatible Tube Outer Diameter 2: 8 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CNYY10-8
Part Number
|
---|
CNYY10-8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Fitting Type | Union: Same Diameter | Union: Unequal Diameter | Compatible Tube Outer Diameter 1 (mm) | Compatible Tube Outer Diameter 2 (mm) | |
---|---|---|---|---|---|---|---|---|---|
4.40 € | 1 | Available | 5 Days | Union with different diameters | - | Different Diameter Union-Y | 10 | 8 |
Loading...
Type | Single-Action Coupling | Applicable Fluid | For air | Main Body Material | Standard (PBT) |
---|---|---|---|---|---|
Application | Standard | Seal Material | Standard (NBR) | Operating Temperature(°C) | 5::60 |
This page is One-Touch Coupling, Y-Shaped Union, CNYY, part number CNYY10-8.
You can find the detail information about specifications and dimensions on part number CNYY10-8.
Configure
Basic Attributes
Union: Same Diameter
Type
Fitting Type
Union: Unequal Diameter
Compatible Tube Outer Diameter 1(mm)
Compatible Tube Outer Diameter 2(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CNYY10-10 |
CNYY12-10 |
CNYY12-12 |
CNYY4-4 |
CNYY6-4 |
CNYY6-6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Fitting Type | Union: Same Diameter | Union: Unequal Diameter | Compatible Tube Outer Diameter 1 (mm) | Compatible Tube Outer Diameter 2 (mm) |
---|---|---|---|---|---|---|---|---|---|
4.54 € | 1 | 5 Days | Union with same diameter | Union Y | - | 10 | - | ||
5.70 € | 1 | Available | 5 Days | Union with different diameters | - | Different Diameter Union-Y | 12 | 10 | |
6.08 € | 1 | 5 Days | Union with same diameter | Union Y | - | 12 | - | ||
3.33 € | 1 | Available | 5 Days | Union with same diameter | Union Y | - | 4 | - | |
3.54 € | 1 | Available | 5 Days | Union with different diameters | - | Different Diameter Union-Y | 6 | 4 | |
3.54 € | 1 | Available | 5 Days | Union with same diameter | Union Y | - | 6 | - |