Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GH-22382
Attaching Method | Straight base | Tightening Force (MAX)(N) | 2500 | Body Material | EN 1.0038 Equiv. |
---|---|---|---|---|---|
Clamp Screw Size | M6 | Clamp Screw Material | EN 1.0038 Equiv. | Tightening Force (Range Selectable)(N) | 2280 to 2999 |
Tip Bolt Type | Steel Bolt | Tip Bolt Position Adjustment1 | Slide Adjustment |