Manufacturer part number: N-010303-25A
Brand: NICHIEI INTEC
Price: 0.72 €
Delivery time: 10 Days
Main Applicable Pipe O.D.: 30~Less than 40 mm
Nominal pipe diameter: 25A
Compatible Diameter of Pipes: 33.0 mm
Thickness t: 0.6 mm
Width: 18 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
N-010303-25A
Part Number
|
---|
N-010303-25A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Applicable Pipe O.D. (mm) | Nominal pipe diameter | Compatible Diameter of Pipes (mm) | Thickness t (mm) | Width (mm) | Mounting Hole Size d (φ) | Mounting Hole Pitch P (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
0.72 € | 10 | 10 Days | 30~Less than 40 | 25A | 33.0 | 0.6 | 18 | 4.3 | 55 |
Loading...
Type | Saddle Band | Applicable Pipe Type | Not Specified | Material | Steel |
---|---|---|---|---|---|
Surface Treatment | Zinc Plating |
This page is Saddle bands, part number N-010303-25A.
You can find the detail information about specifications and dimensions on part number N-010303-25A.
Configure
Basic Attributes
Type
Main Applicable Pipe O.D.(mm)
Nominal pipe diameter
Compatible Diameter of Pipes(mm)
Thickness t(mm)
Width(mm)
Mounting Hole Size d(φ)
Mounting Hole Pitch P(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
N-010303-13A |
N-010303-16A |
N-010303-20A |
N-010303-32A |
N-010303-40A |
N-010303-50A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Applicable Pipe O.D. (mm) | Nominal pipe diameter | Compatible Diameter of Pipes (mm) | Thickness t (mm) | Width (mm) | Mounting Hole Size d (φ) | Mounting Hole Pitch P (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
0.65 € | 10 | 10 Days | 10~Less than 20 | 13A | 18.0 | 0.6 | 18 | 4.3 | 39 | ||
0.65 € | 10 | 10 Days | 20~Less than 30 | 16A | 22.0 | 0.6 | 18 | 4.3 | 42 | ||
0.65 € | 10 | 15 Days | 20~Less than 30 | 20A | 27.0 | 0.6 | 18 | 4.3 | 46 | ||
0.90 € | 1 | Available | 8 Days | 40~Less than 50 | 32A | 42.7 | 0.8 | 21 | 4.3 | 63 | |
0.95 € | 1 | Available | 10 Days | 40~Less than 50 | 40A | 48.0 | 0.8 | 21 | 4.3 | 68 | |
1.00 € | 10 | 10 Days | 60~Less than 70 | 50A | 60.0 | 0.8 | 21 | 4.3 | 89 |