Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
G-086
Type | Character (Numbers) Combined Tablet | Material | Brass | Main Body Width(mm) | 20 |
---|---|---|---|---|---|
Overall Length(mm) | 54.5 | Main Body Overall Length(mm) | 31.5 | Size D(mm) | 23 |
Size E(mm) | 10 | Size F(mm) | 13 | Hanger diameter(φ mm) | 3 |
Header dimension(mm) | W55×H120×D12 |
This page is 3-Step Type Character Combination Lock, part number G-086.
You can find the detail information about specifications and dimensions on part number G-086.