Manufacturer part number: SUSJA-40C(1/2
Brand: JAPAN DRIVE-IT
Price: 291.03 €
Delivery time: 16 Days
Material: Stainless Steel
Surface Treatment: NA
Screw: W1/2-12
Outer Diameter A: 17.5 mm
Main Body Length B: 50 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SUSJA-40C(1/2
Part Number
|
---|
SUSJA-40C(1/2 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Material | Surface Treatment | Screw | Outer Diameter A (mm) | Main Body Length B (mm) | Thread Length C (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
291.03 € | 50 Pieces Per Package | 1 pack | 16 Days | 10 | Stainless Steel | NA | W1/2-12 | 17.5 | 50 | 20 |
Loading...
Type | Anchor Bolt |
---|
This page is JE Anchor, part number SUSJA-40C(1/2.
You can find the detail information about specifications and dimensions on part number SUSJA-40C(1/2.
Configure
Basic Attributes
Type
Material
Surface Treatment
Screw
Outer Diameter A(mm)
Main Body Length B(mm)
Thread Length C(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AYJA-M20 |
AYJA-M8 |
JA-20(1/4 |
SUSJA-50C(5/8 |
SUSJA-M10C |
SUSJA-M12C |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Surface Treatment | Screw | Outer Diameter A (mm) | Main Body Length B (mm) | Thread Length C (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
129.90 € | 15 Pieces Per Package | 1 pack | 16 Days | - | Iron | Molten Zinc Plating | M20X2.5 | 25.4 | 80 | 35 | ||
176.43 € | 150 Pieces Per Package | 1 pack | 6 Days | - | Iron | Molten Zinc Plating | M8X1.25 | 12 | 35 | 15 | ||
90.48 € | 200 Pieces Per Package | 1 pack | 16 Days | - | Iron | Chromate Plating | W1/4 20 | 10.4 | 30 | 10 | ||
162.48 € | 25 Pieces Per Package | 1 pack | 16 Days | 10 | Stainless Steel | NA | W5/8-11 | 21.5 | 60 | 24 | ||
284.21 € | 100 Pieces Per Package | 1 pack | 16 Days | 10 | Stainless Steel | NA | M10X1.5 | 14.0 | 40 | 17 | ||
10.33 € | 1 | Available | 7 Days | 10 | Stainless Steel | NA | M12X1.75 | 17.5 | 50 | 20 |