Rect 30 Type Rail

Rect 30 Type Rail
  • Volume Discount
This product can be used in a variety of environments, including outside and in factories depending on the material used. Features excellent workability and durability.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KSC-90

Part Number
KSC-90
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

56.36 €

1 Available 8 Days

Loading...

  1. 1

Basic information

Type Rail Variety (Details) Curved Rail Material Aluminum
Finish Anodized Aluminum Clear Coat Finish Length(m) 0.91×0.91 Bending Angle(°) 90
Mounting Interval(mm) Within 600 Allowable Load(kg) Single Opening 30 / Double Opening +30 JAN Code 4960983581094

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360