CK Pre-Seal Stainless Steel Fittings - Tapered Socket

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
P-SUS-TS-6A
P-SUS-TS-8A
P-SUS-TS-10A
P-SUS-TS-15A
P-SUS-TS-20A
P-SUS-TS-25A
P-SUS-TS-32A
P-SUS-TS-40A
P-SUS-TS-50A
P-SUS-TS-65A
P-SUS-TS-80A
P-SUS-TS-100A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M1

9.96 €

1 10 Days 1/8B(6A)

9.96 €

1 Available 10 Days 1/4B(8A)

9.96 €

1 10 Days 3/8B(10A)

14.32 €

1 10 Days 1/2B(15A)

20.20 €

1 10 Days 3/4B(20A)

23.84 €

1 10 Days 1B(25A)

38.10 €

1 10 Days 1 1/4B(32A)

44.21 €

1 10 Days 1 1/2B(40A)

60.69 €

1 10 Days 2B(50A)

116.81 €

1 10 Days 2 1/2B(65A)

106.44 €

1 10 Days 3B(80A)

189.30 €

1 10 Days 4B(100A)

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Socket
Material Stainless Steel Connection Thread Type M1 Rc Max. Operating Pressure(MPa) 2
Applicable Fluid Water / Air / Vapor / Oil Surface Treatment NA Divisions of Max. Operating Pressure 2.0Mpa or Less
Interior Resin Lining NA

Tech Support