Manufacturer part number: V2015P-N
Brand: TRUSCO NAKAYAMA
Price: 2.99 €
Delivery time: 10 Days
O.D. D: 20 Ø
Width W: 15 mm
Compatible Conveyor: V2015P Type
Order Code: 461-1501
Mass: 21.4 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
V2015P-N
Roller Material | Steel | Lining Material | Without lining | Surface Treatment | Trivalent Chromate Plating |
---|---|---|---|---|---|
Lining | Entire Surface | Shaft Type | No Shaft (Bolt) | Bearing | Single |
Bearing Material | Steel | Load (Reference)(N) | 196 | Quantity(piece) | 1 |
This page is Single Wheel for Wheel Conveyor, Pressed Wheel, part number V2015P-N.
You can find the detail information about specifications and dimensions on part number V2015P-N.
Configure
Part Number |
---|
V2025P-N |
V2509P-N |
V38S-N |
V40T-N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | O.D. D (Ø) | Width W (mm) | Compatible Conveyor | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
3.25 € | 1 | 10 Days | 20 | 25 | V2025P Type | 461-1705 | 32.6 | ||
2.26 € | 1 | 9 Days | 25.4 | 9 | V2509P Type | 461-1870 | 21.8 | ||
2.46 € | 1 | 8 Days | 38 | 12 | V-38S Type | 461-2418 | 36.4 | ||
2.89 € | 1 | 10 Days | 40 | 20 | V-40T Type | 461-2566 | 45.9 |