Manufacturer part number: TIC-303
Brand: TRUSCO NAKAYAMA
Price: 16.79 €
Delivery time: 6 Days
Overall Length: 3 m
Wire diameter d: 3.0 mm
Inside Length P: 21 mm
Inside Width W: 5 mm
Working Load: 0.49 kN
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TIC-303
Part Number
|
---|
TIC-303 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (m) | Wire diameter d (mm) | Inside Length P (mm) | Inside Width W (mm) | Working Load (kN) | JAN Code | Order Code | Mass (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
16.79 € | 1 | Available | 6 Days | 3 | 3.0 | 21 | 5 | 0.49 | 4989999042078 | 384-0051 | 0.45 |
Loading...
Type | Chain | Material | Steel (JIS-SWRM) | Surface Treatment | Bright Chromate Plating |
---|---|---|---|---|---|
Quantity(pc.) | 1 |
This page is Bright Chromate Cut Chain (Welded Type), part number TIC-303.
You can find the detail information about specifications and dimensions on part number TIC-303.
Configure
Basic Attributes
Type
Overall Length(m)
Wire diameter d(mm)
Inside Length P(mm)
Inside Width W(mm)
Working Load(kN)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TIC-3010 |
TIC-3015 |
TIC-302 |
TIC-305 |
TIC-401 |
TIC-4010 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall Length (m) | Wire diameter d (mm) | Inside Length P (mm) | Inside Width W (mm) | Working Load (kN) | JAN Code | Order Code | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
52.18 € | 1 | Available | 6 Days | 10 | 3.0 | 21 | 5 | 0.49 | 4989999430806 | 495-9922 | 1.50 | |
76.58 € | 1 | 6 Days | 15 | 3.0 | 21 | 5 | 0.49 | 4989999430813 | 495-9931 | 2.25 | ||
11.28 € | 1 | Available | 6 Days | 2 | 3.0 | 21 | 5 | 0.49 | 4989999430820 | 495-9949 | 0.30 | |
24.71 € | 1 | Available | 9 Days | 5 | 3.0 | 21 | 5 | 0.49 | 4989999042085 | 384-0069 | 0.75 | |
7.65 € | 1 | Available |
Same day
Stock | 1 | 4.0 | 24 | 6 | 0.98 | 4989999042092 | 384-0077 | 0.27 | |
72.53 € | 1 | 6 Days | 10 | 4.0 | 24 | 6 | 0.98 | 4989999430837 | 495-9957 | 2.77 |