Manufacturer part number: THN1025300
Brand: TRUSCO NAKAYAMA
Price: 9.76 €
Delivery time: 6 Days
Length L: 300 mm
Width W: 25 mm
Thickness: 1 mm
D2: 2.5 mm
JAN Code: 4989999286793
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
THN1025300
Type | Flat Hinges | Flat Hinge Type | Aluminum Long Hinges | Operating Environment | Standard |
---|---|---|---|---|---|
Main Body Material | Steel (EN 1.0330 Equiv.) | Main Body Surface Treatment | Trivalent Bright Chromate Plating Finish | Additional Function | NA |
Left/Right Side | Shared with Left/Right | Mounting Method | Welded Type | Number Contained In A Packet | 1 pc. |
This page is Continous Hinges / non-perforated / rolled / steel / bright chromated / THN10xxxx, THN16xxxx / TRUSCO NAKAYAMA, part number THN1025300.
You can find the detail information about specifications and dimensions on part number THN1025300.
Configure
Basic Attributes
Type
Length L(mm)
Width W(mm)
Thickness(mm)
D2(mm)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
THN10251000 |
THN10251800 |
THN1025600 |
THN10321000 |
THN10321800 |
THN1032600 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length L (mm) | Width W (mm) | Thickness (mm) | D2 (mm) | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
16.88 € | 1 |
Same day
Stock | 1000 | 25 | 1 | 2.5 | 4989999286779 | 285-3311 | 280 | ||
38.03 € | 1 | 6 Days | 1800 | 25 | 1 | 2.5 | 4989999286762 | 285-3302 | 500 | ||
14.26 € | 1 | Available |
Same day
Stock | 600 | 25 | 1 | 2.5 | 4989999286786 | 285-3329 | 170 | |
20.34 € | 1 | 6 Days | 1000 | 32 | 1 | 2.5 | 4989999286618 | 285-3159 | 330 | ||
38.86 € | 1 | 6 Days | 1800 | 32 | 1 | 2.5 | 4989999286601 | 285-3141 | 600 | ||
14.13 € | 1 | 6 Days | 600 | 32 | 1 | 2.5 | 4989999286625 | 285-3167 | 210 |