Manufacturer part number: TSH38C
Brand: TRUSCO NAKAYAMA
Price: 11.30 €
Delivery time: 6 Days
Length L: 38 mm
Width W: 32 mm
Thickness: 1.5 mm
D2: 6.5 mm
Load Capacity when Using 2: 4 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TSH38C
Part Number
|
---|
TSH38C |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length L (mm) | Width W (mm) | Thickness (mm) | D2 (mm) | Load Capacity when Using 2 (kg) | P1 (mm) | P2 (mm) | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.30 € | 1 | 6 Days | 38 | 32 | 1.5 | 6.5 | 4 | 20 | 26 | 4989999580501 | 279-6066 | 20 |
Loading...
Type | Flat Hinges | Flat Hinge Type | Rectangle shaped | Operating Environment | Standard |
---|---|---|---|---|---|
Main Body Material | Stainless Steel (EN 1.4301 Equiv.) | Main Body Surface Treatment | Mirror Buffed Surface finish | Additional Function | Spring Built-in |
Left/Right Side | Shared with Left/Right | Mounting Method | Wooden Screw (Sold Separately) | Mounting Screw Hole Type | Round Hole |
Number of Screw Holes | 4 | Hole Diameter(mm) | 3.2 | Wood Screw Size (Diameter × Length)(mm) | 3.0x20 |
Number Contained In A Packet | 1 pc. |
This page is Spring hinges / rolled / stainless steel / mirror polished / TSHxxC / TRUSCO NAKAYAMA, part number TSH38C.
You can find the detail information about specifications and dimensions on part number TSH38C.
Configure
Basic Attributes
Type
Length L(mm)
Width W(mm)
Thickness(mm)
D2(mm)
Load Capacity when Using 2(kg)
P1(mm)
P2(mm)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TSH25C |
TSH51C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length L (mm) | Width W (mm) | Thickness (mm) | D2 (mm) | Load Capacity when Using 2 (kg) | P1 (mm) | P2 (mm) | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.85 € | 1 | 6 Days | 25 | 32 | 1.2 | 5.8 | 2 | 20 | 14 | 4989999580495 | 279-6058 | 10 | ||
10.20 € | 1 | Available |
Same day
Stock | 51 | 38 | 1.5 | 6.5 | 6 | 25 | 32 | 4989999580518 | 279-6074 | 35 |