Flow Ball SUS304 Slip-on welded Flange (Part Numbers)

Flow Ball SUS304 Slip-on welded Flange
  • Volume Discount
[Features]
- Forged flange is highly weldable and strong.
- Double-sided seals can be used on both faces of the flange seal (flange face).
- Compliant with JISB2220.

[Use]
- For connecting pipes to each other.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SUS-5K-SOP-FF-15A
SUS-5K-SOP-FF-20A
SUS-5K-SOP-FF-25A
SUS-5K-SOP-FF-32A
SUS-5K-SOP-FF-40A
SUS-5K-SOP-FF-50A
SUS-5K-SOP-FF-65A
SUS-5K-SOP-FF-80A
SUS-5K-SOP-FF-100A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter Nominal Operating Pressure Internal Diameter
(mm)
Outer Diameter
(mm)
Thickness
(mm)
Number of Bolt Hole Bolt Hole Diameter
(mm)
JAN Code Order Code Mass
(kg)

8.93 €

1 6 Days 1/2B(15A)5K22.28094124549123018210444-60970.3

10.07 €

1 6 Days 3/4B(20A)5K27.785104124549123018227444-61010.36

12.37 €

1 Available 6 Days 1B(25A)5K34.595104124549123018234444-61190.45

24.04 €

1 6 Days 1 1/4B(32A)5K43.2115124154549123018241444-61270.77

22.63 €

1 6 Days 1 1/2B(40A)5K49.1120124154549123018258444-61350.82

31.59 €

1 6 Days 2B(50A)5K61.1130144154549123018265444-61431.06

39.31 €

1 6 Days 2 1/2B(65A)5K77.1155144154549123018272444-61511.48

52.37 €

1 6 Days 3B(80A)5K90180144194549123018289444-61601.97

68.44 €

1 6 Days 4B(100A)5K115.4200168194549123018296444-60892.35

Loading...

  1. 1

Basic information

Type Welding Flange Flange Standard JIS standard flange Flange Type Plate Flanges (SOP)
Flange Gasket Seat Configuration Entire surface seat (FF) Material Stainless Steel (EN 1.4301 Equiv.) Surface Treatment NA
Quantity 1

Tech Support