M8 Aluminum Extrusion (for Heavy Loads) 40 × 80

M8 Aluminum Extrusion (for Heavy Loads) 40 × 80
  • Volume Discount
This is a 40 mm / 80 mm aluminium extrusion. ● Construction material for high stress. ● Frame for machines, conveyors, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

YFL-4080-8-1200

Part Number
YFL-4080-8-1200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

122.78 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Standard Extrusion Size(mm) 40 Extrusion Type Rectangle Number of Extrusion Slots 2 Row Groove × 1 Row Groove
Surface Treatment Anodized Aluminum Number of Grooved Surfaces 4-Side Slot Surface Milled NA
Cross-Sectional Area(mm) 951.0mm2 Bolt Size(mm) 8 Length(mm) 1200
Height(mm) 80 Quantity(pc.) 1 JAN Code 4560141560550
Order Code 177-6941 Mass(kg) 3.38

This page is M8 Aluminum Extrusion (for Heavy Loads) 40 × 80, part number YFL-4080-8-1200.
You can find the detail information about specifications and dimensions on part number YFL-4080-8-1200.

Tech Support