Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
F66S-[10-1099/0.1]-[0,1,2] |
F66S-[1100-3940/0.1]-[0,1,2] |
Part Number | Minimum order quantity | Volume Discount | RoHS | Length (Cut Product) (mm) | T-Lock Hole Processing Code | |
---|---|---|---|---|---|---|
1 | 8 Days | 10 | 10 ~ 1099 | 0 (No Additional Machining) / 1 (One Side) / 2 (Both Sides) | ||
1 | 8 Days | 10 | 1100 ~ 3940 | 0 (No Additional Machining) / 1 (One Side) / 2 (Both Sides) |
Loading...
Standard Extrusion Size(mm) | 60 | Extrusion Size | 60 x 60 | Extrusion Series | LECOFRAME 40 Series (For Medium/Heavy Structures) |
---|---|---|---|---|---|
Extrusion Type | Square | Number of Extrusion Slots | 2 Row Groove × 2 Row Groove | Surface Treatment | Clear Anodized Aluminum |
Number of Grooved Surfaces | 4-Side Slot | Surface Milled | NA | Material | EN AW 6081 Equiv. |
Configure
Basic Attributes
Length (Cut Product)(mm)
T-Lock Hole Processing Code
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes