LOGISTAR Tailorbelt-U for Sliding, Accumulation (with Cover) (Part Numbers)

LOGISTAR Tailorbelt-U for Sliding, Accumulation (with Cover)

(i)Remark

  • The product image is representative and may differ from the actual product. For details of color and surface shape, etc., refer to the catalog.

    * When attaching a meandering prevention bar it is necessary to specify a belt perimeter of 500 mm or more.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NS41UHG0/2G-[10-600/5]X[220-9990/10]-E
NS41UHG0/2G-[30-600/5]X[220-9990/10]-E-M[5,​]
NS82UHG0/2G-[10-1200/5]X[220-9990/10]-E
NS82UHG0/2G-[30-1000/5]X[220-9990/10]-E-[A,​M,​MM]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSBelt width
(mm)
The Number of Tire Ply Belt circumferential length
(mm)
Meandering Prevention Crosspiece
1 10 Days 1010 ~ 6001 Ply220 ~ 9990NA
1 10 Days -30 ~ 6001 Ply220 ~ 9990M5 Type / MM Type
1 10 Days 1010 ~ 12002 Ply220 ~ 9990NA
1 10 Days -30 ~ 10002 Ply220 ~ 9990A Type / M Type / MM Type

Loading...

  1. 1

Basic information

Belt Specification special hygienic requirements / Knife Edge / Slippage / Electrical Conductivity Surface Cover Color Green Surface Cover Material Polyurethane
Surface Cover Shape Flat Endless Type Finger Core Body Material Polyester
Thickness(mm) Front side: 0.2; Reverse side: -

Tech Support