Countersunk Neodymium Pot Magnets

Countersunk Neodymium Pot Magnets
  • Volume Discount
[Specifications]
・Shape: Ring
・Magnet Type (Material): Neodymium Magnet
・Heat Resistant Temperature(C°): 80
・Zinc plated body
・Outer Diameter(mm): 10-48
・Inner Diameter(mm): 3-8.5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Neodymium Shallow Pot Magnets, Countersunk

Product Information



• Zinc plated body
• Neodymium iron boron 'rare earth' material
• Strongest magnet material available
• 80°C max. operating temp. (unless stated)
• N35 grade (Nickel plated)
• For more details see Materials Guide p25
• Custom designs available

Specification

Product No.DiameterHeightHole sizeScrew headWeightPull forceUnits / pack
  mm  gkg 
E998/NEO104.53M321.320
E999/NEO134.53M33320
E1000/NEO164.53.5M367.520
E1001/NEO2064.5M41310.510
E1002/NEO2574.5M4241610
E1003/NEO3275.5M5393110
E1004/NEO4085.5M573505
E1005/NEO4811.58.5M8120871
Part Number
E1000/NEO
E1001/NEO
E1002/NEO
E1003/NEO
E1004/NEO
E1005/NEO
E998/NEO
E999/NEO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAttraction Froce (Range)
(N)
Attraction Force (Specific)
(N)
Outer Diameter
(mm)
Inner Diameter
(mm)
Height
(mm)

3.33 €

1 Available Same day

Stock

1070.1 to 80.073.55163.54.5

4.38 €

1 Available Same day

Stock

10100.1 or More102.97204.56

6.72 €

1 Available Same day

Stock

10100.1 or More156.90254.57

10.68 €

1 Available Same day

Stock

10100.1 or More304325.57

15.78 €

5 Available 3 Days 10100.1 or More490.33405.58

25.59 €

7 Available 3 Days 10100.1 or More853.18488.511.5

1.96 €

1 Available Same day

Stock

1010.1 to 20.012.741034.5

2.36 €

1 Available Same day

Stock

1020.1 to 30.029.421334.5

Loading...

  1. 1

Basic information

Shape Ring Magnet Type (Material) Neodymium Magnet Heat Resistant Temperature(C°) 80

Tech Support