Manufacturer part number: ASF-313E
Brand: HIROSUGI-KEIKI
Price: 0.61 €
Delivery time: 19 Days
Wrench Flats B: 5.5 mm
Length L: 13 mm
Screw Diameter: M3
Material Details: Free Cutting Steel (SUM)
Details of Surface Treatment: Trivalent Chromium Chromate
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ASF-313E
Part Number
|
---|
ASF-313E |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Wrench Flats B (mm) | Length L (mm) | Screw Diameter | Material Details | Details of Surface Treatment | |
---|---|---|---|---|---|---|---|---|---|---|
0.61 € | 50 | 19 Days | 10 | 5.5 | 13 | M3 | Free Cutting Steel (SUM) | Trivalent Chromium Chromate |
Loading...
Material | Steel | Surface Treatment | Trivalent Chromate | Scale | No memory |
---|---|---|---|---|---|
Lower-inside Edge Finishing | NA | Gas vent hole | NA |
This page is Hexagonal rods / steel / chromated / two-sided internal thread / ASF-E, part number ASF-313E.
You can find the detail information about specifications and dimensions on part number ASF-313E.
Configure
Basic Attributes
Type
Wrench Flats B(mm)
Length L(mm)
Screw Diameter
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ASF-308-5E |
ASF-310-5E |
ASF-310E |
ASF-320-5E |
ASF-320.5E |
ASF-320E |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Wrench Flats B (mm) | Length L (mm) | Screw Diameter | Material Details | Details of Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|
0.59 € | 50 | 19 Days | 10 | 5 | 8 | M3 | Free Cutting Steel (SUM) | Trivalent Chromium Chromate | ||
0.48 € | 50 | 19 Days | 10 | 5 | 10 | M3 | Free Cutting Steel (SUM) | Trivalent Chromium Chromate | ||
2.79 € | 4 | 5 Days | 10 | 5.5 | 10 | M3 | Free Cutting Steel (SUM) | Trivalent Chromium Chromate | ||
0.61 € | 50 | 19 Days | 10 | 5 | 20 | M3 | Free Cutting Steel (SUM) | Trivalent Chromium Chromate | ||
0.82 € | 50 | 12 Days | 10 | 5.5 | 20.5 | M3 | Free-cutting steel (SUM) | Trivalent chrome chromate | ||
0.82 € | 4 | Available | 6 Days | 10 | 5.5 | 20 | M3 | Free Cutting Steel (SUM) | Trivalent Chromium Chromate |