PEEK Bolt / PEBT-0000 (Part Numbers)

PEEK Bolt / PEBT-0000
[Nominal of Thread (M)] 4/5/6/8/10/12
[Material] PEEK (Polyetheretherketone)
[Color] Light Brown
[Heat Warping Temperature] 1.82 MPa: 152°C
[UL Standard] UL94V-0 (Materials)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PEBT-1020

Part Number
PEBT-1020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm) Pitch
(mm)

17.85 €

10 13 Days 1010201.5

Loading...

  1. 1

Basic information

Detailed Shape Standard Material Resin Surface Treatment NA
Mounting Hole Shape NA Additional Shape Standard Thread Type Metric Coarse
Basic Shape Hexagon Sales Unit Box/Package Application Standard
Plastic Material PEEK Color Light Brown

Tech Support