Manufacturer part number: E730
Brand: ECLIPSE MAGNETICS
Price: 3.60 €
Delivery time: 3 Days
Attraction Froce (Range): Up to 10.0 N
Attraction Force (Specific): 1.962 N
Outer Diameter: 6 mm
Height: 10 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E730
Shape | Round | Magnet Type (Material) | Alnico Magnet | Heat Resistant Temperature(C°) | 220 |
---|
This page is Alnico Deep Pot Magnets, part number E730.
You can find the detail information about specifications and dimensions on part number E730.
Configure
Basic Attributes
Type
Attraction Froce (Range)(N)
Attraction Force (Specific)(N)
Outer Diameter(mm)
Height(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E731 |
E732 |
E733 |
E734 |
E735 |
E736 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Attraction Froce (Range) (N) | Attraction Force (Specific) (N) | Outer Diameter (mm) | Height (mm) |
---|---|---|---|---|---|---|---|---|---|
3.84 € | 1 | Available |
Same day
Stock | 10 | Up to 10.0 | 2.943 | 8 | 12 | |
3.36 € | 60 | Available | 3 Days | 10 | Up to 10.0 | 4.905 | 10 | 16 | |
5.10 € | 1 | Available |
Same day
Stock | 10 | Up to 10.0 | 9.81 | 13 | 18 | |
12.51 € | 1 | Available |
Same day
Stock | 10 | 10.1 to 20.0 | 14.715 | 16 | 20 | |
18.33 € | 1 | Available |
Same day
Stock | 10 | 30.1 to 40.0 | 34.335 | 20 | 25 | |
21.69 € | 10 | Available | 17 Days | 10 | 70.1 to 80.0 | 78.48 | 25 | 30 |