Speed Controller With Indicator, In-Line Type, AS-FS Series, Adapter For Manifold Mounting

Speed Controller With Indicator, In-Line Type, AS-FS Series, Adapter For Manifold Mounting
Adapter for an in-line-type speed controller.
[Features]
· The numerical indication of flow rate helps to reduce labor time and setting errors. Allows numerical indication to be checked using the indicator window.
· 4 indicator window directions offer improved visibility.
· Option for mounting to a manifold for improving reproducibility of flow rate.
[Applications]
· Can be used as an adapter mounted to a manifold.

(i)Remark

  • For specifications and details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AS-10A
AS-20A
AS-25A
AS-30A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable Series

1.47 €

1 26 Days AS1002FS□

1.47 €

1 22 Days AS2002FS□

2.29 €

1 6 Days AS2052FS□

2.68 €

1 26 Days AS3002FS□

Loading...

  1. 1

Basic information

Main Body Shape Plug-In Type

Tech Support